eem230-e-p-ge51
eem230-e-p-ge51colres.jpgDownloads
eem230-e-p-ge51bwhres.tifDownloads
Energy meter with LCD display and integrated S0 interface. The S0 interface is a hardware interface for the transmission of measured values in building automation.
Single phase energy meter, 230VAC 50 Hz
Direct measurement up to 32 A
7-digit LC-Display
Lead seal possible with cap as accessory
Precision class 1 according to IEC62053-21
S0 output according to IEC62053-31
Clear fault indication
Interface puls
TypeDownloads
 TXTPDF
EEM230-E-P TXT
PDF
Dataark (Engelsk)
BeskrivelseProdukttypeDownloads
 TXTPDF
20 sealcaps (for 10 energy meters)EEM230-SEALCAP TXT