VBF3-150-320

Honeywell Three way flanged control ball valves, PN25 DN50-80, PN16 DN100-150, VBF3

The VBF Control Ball Valves control hot and chilled water with glycol solutions up to 50% according to VDI2035 in heating, ventilating, and air conditioning (HVAC) systems to provide two-position or modulating functions.
Flow characteristic Port A to AB equal percentage, Port B to AB linear with 20% reduced flow capacity.
Medium type: water
Materials: body brass, stem/ball 316 stainless steel
Packing: seat Teflon seals with EPDM O-rings
Angle of rotation: 90o
Media temp.: -30...120C
Port connection: flanges


Valve type: 3-way mixing
Nominal pressure: PN16
DN size: 150mm
Kvs value: 320
Close off: 500kPa