VSOC-225-5.5P

Honeywell Valve Small, Conical sealing, 2-way, PN16, DN15/20/25, VSxC-2

For individual room control, fan coil units and small re-heaters/re-coolers; hot water or cold water (max. 50% glycol), water quality VDI2035.
Valve type: 2-way
Medium type: water
Materials: body brass, stem stainless steel, plug brass
Action to open: stem down
Media temp.: 2...120C
Nominal pressure: PN16
Port connection: ext. thread con. sealing
Valves are supplied with adjustment cap.

2,5 mm On/off; adjustment cap for full stroke travel
DN size: 25mm
Connection diameter: G1 1/4inch
Kvs value: 5.5
Close off 90N: 200kPa
Close off 180N: no
Stroke: 2.5mm
Flow char.: on/off