VSOC-220-4.0
Honeywell Valve Small, Conical sealing, 2-way, PN16, DN15/20/25, VSxC-2
For individual room control, fan coil units and small re-heaters/re-coolers; hot water or cold water (max. 50% glycol), water quality VDI2035.
Valve type: 2-way
Medium type: water
Materials: body brass, stem stainless steel, plug brass
Action to open: stem down
Media temp.: 2...120C
Nominal pressure: PN16
Port connection: ext. thread con. sealing
Valves are supplied with adjustment cap.
2,5 mm On/off; adjustment cap for full stroke travel
DN size: 20mm
Connection diameter: 1 1/8 x 14inch
Kvs value: 4
Close off 90N: 100kPa
Close off 180N: no
Stroke: 2.5mm
Flow char.: on/off