VFF00-75P65
Honeywell Water temperature sensor Pt1000, fast reaction time
Sensor for direct mounting in pipe, G1/2" connection. For water temperature measurement in district heating or hot water supply.
Reaction time max. 2,5 sec. Sensing material steel 1.4571. Immersion depth adjustable.
Temperature element: Pt1000 fast
Temperature range: -20...140C
Mounting place: in pipe
Wiring terminals: 2
Cable length: 2.5m
IP class: IP65
Immersion depth: max. 75mm
Sensing element (dia x L): 5mm|25mm