VFF10-300P65

Honeywell Water temperature sensor NTC, fast reaction time

Sensor for direct mounting in pipe, G1/2" connection. For water temperature measurement in district heating or hot water supply.
Reaction time max. 2,5 sec. Sensing material steel 1.4571. Immersion depth adjustable.
Temperature range: -20...140C
Mounting place: in pipe
Wiring terminals: 2
Cable length: 2.5m
IP class: IP65

NTC10k
Temperature element: NTC10k fast
Immersion depth: max. 300mm
Sensing element (dia x L): 5mm|250mm