VBG6-20HF

Honeywell Six way ball valve, change-over, PN16, DN15-20, VBG6

VBG6 6-way ball valves, are designed as change-over valve to connect a 2-pipe heat exchanger (Fan-coil Unit or Ceiling) to a 4-pipe system, ideally together with the Kombi-FCU Pressure Independent Control Valve used for dynamic balancing.
The simultaneous rotation of two balls, mechanically connected to one stem, opens supply and return on one side (e.g. cooling) and closes at the same time the other side (heating). That avoids any mixing between the flows, and reduces potential energy losses. VBG6 valves are designed to be actuated by a MR6 rotary valve actuator (on/off or modulating). Position feedback on the modulating actuator can be used for remote system monitoring and system check.
Medium type: water or water-glycol mixture according to VDI 2035
Materials: body brass, inner parts brass
Packing: EPDM, PTFE, FKM
Angle of rotation: 90o
Media temp.: 2...110C
Nominal pressure: PN16
Port connection: ext. thread flat sealing
VBG6 valves are delivered with a flow limiter kit in the valve box. This gives flexibility in the flow rate adjustment. During installation, the used Kv value should be written on the label stripped on the valve neck.
Valve type: 6-way
Connection diameter: G 3/4inch
Close off: 200kPa


DN size: 20mm
Kvs value: 4