VBF2-100-160

Honeywell Two way flanged control ball valves, PN25 DN50-80, PN16 DN100-150, VBF2

The VBF Control Ball Valves control hot and chilled water with glycol solutions up to 50% according to VDI2035 in heating, ventilating, and air conditioning (HVAC) systems to provide two-position or modulating functions.
Flow characteristic is equal percentage, linear with full port.
Medium type: water
Materials: cast iron, stem/ball 316 stainless steel
Packing: ball Teflon seals, stem EPDM O-rings
Angle of rotation: 90o
Media temp.: -30...120C
Port connection: flanges
Valve type: 2-way

Ball Valve with pre-assembled mounting bracket
Nominal pressure: PN16
DN size: 100mm
Kvs value: 160
Close off: 500kPa