V5833C1009

Honeywell Three-way/bypass control valve PN16, flat sealing DN15/20, V5833C

For individual room control, fan coil units and small re-heaters/re-coolers; hot water or cold water (max. 50% glycol), water quality VDI2035.
Valve series: V5833C
Valve type: 3-way mixing, bypass
Medium type: water
Materials: body brass, stem stainless steel, plug brass
Action to open: stem down
Media temp.: 2...120C
Nominal pressure: PN16
Port connection: ext. thread flat sealing
Valves are supplied with adjustment cap (not for on/off types). The valve capacity for linear ports is one stage smaller than for equal percentage ports.

6,5 mm
DN size: 15mm
Connection diameter: G1/2inch
Kvs value: 0.4
Close off 90N: 500kPa
Close off 180N: 800kPa
Stroke: 6.5mm
Flow char.: mod.equal%