V5832B2083

Honeywell Two-way control valve PN16, flat sealing DN25-40, V5832B

Pressure balanced control valve.
For fan coil units and small re-heaters/re-coolers; hot water or cold water (max. 50% glycol), water quality VDI2035.
Valve series: V5832B2
Valve type: 2-way press. bal.
Medium type: water
Materials: body brass, stem stainless steel, plug brass
Action to open: stem down
Stroke: 6.5mm
Media temp.: 2...130C
Nominal pressure: PN16
Port connection: ext. thread flat sealing
Flow char.: linear
Valves are supplied with adjustment cap.

6,5 mm
DN size: 25mm
Connection diameter: G1 1/2inch
Kvs value: 6.3
Close off pressure with 300N motor: 1600kPa
Close off pressure with 400N motor: 1600kPa