V5832A1012

Honeywell Two-way control valve PN16, flat sealing DN15/20, V5832A

For individual room control, fan coil units and small re-heaters/re-coolers; hot water or cold water (max. 50% glycol), water quality VDI2035.
Valve series: V5832A
Valve type: 2-way
Medium type: water
Materials: body brass, stem stainless steel, plug brass
Action to open: stem up
Media temp.: 2...120C
Nominal pressure: PN16
Port connection: ext. thread flat sealing
Valves are supplied with adjustment cap (not for on/off types).

6,5 mm
DN size: 15mm
Connection diameter: G1/2inch
Kvs value: 0.25
Close off 90N: 600kPa
Close off 180N: 1600kPa
Stroke: 6.5mm
Flow char.: mod.equal%