V5823A2037

Honeywell Three-way control valve PN16, conical sealing DN15/20, V5823A

For individual room control, fan coil units and small re-heaters/re-coolers; hot water or cold water (max. 50% glycol), water quality VDI2035.
Valve series: V5823A
Valve type: 3-way mixing
Medium type: water
Materials: body brass, stem stainless steel, plug brass
Action to open: stem down
Media temp.: 2...120C
Nominal pressure: PN16
Port connection: ext. thread con. sealing
Valves are supplied with adjustment cap (not for on/off types). If the main-port (A-AB) is equal percentage, the B-AB port is linear. The valve capacity of B-AB is one stage smaller.

6,5 mm
DN size: 15mm
Connection diameter: G1/2inch
Kvs value: 1
Close off 90N: 150kPa
Close off 180N: 250kPa
Stroke: 6.5mm
Flow char.: mod.equal%