V5431F1115
Honeywell Three-way rotary valve PN6
For supply water, heating and air conditioning; hot/cold water quality VDI2035; glycol water mixture 50%.
Valve series: V5431A/F
Valve type: 3-way rotary mixing
Medium type: water
Materials: body cast iron, inner parts chrome plated
Packing: double O-ring sealing
Angle of rotation: 90o
Media temp.: 2...130C
Nominal pressure: PN6
Reduced delta P: 40kPa
Flanges
DN size: 125mm
Kvs value: 250
Max. delta P: 70kPa
Torque for max. delta P: 40Nm
Torque for reduced delta P: 30Nm
Port connection: flanges DIN2531