V5431A1025

Honeywell Three-way rotary valve PN6

For supply water, heating and air conditioning; hot/cold water quality VDI2035; glycol water mixture 50%.
Valve series: V5431A/F
Valve type: 3-way rotary mixing
Medium type: water
Materials: body cast iron, inner parts chrome plated
Packing: double O-ring sealing
Angle of rotation: 90o
Media temp.: 2...130C
Nominal pressure: PN6
Reduced delta P: 40kPa

Internal threads
DN size: 15mm
Kvs value: 4
Max. delta P: 100kPa
Torque for max. delta P: 20Nm
Torque for reduced delta P: 20Nm
Port connection: internal threads