V5422E1001

Honeywell Motorized Butterfly valve DN250

Butterfly valve with factory mounted electrical actuator.
For heating water containing up to 50% glycol. Other additives possible, but contact Honeywell for confirmation.
Valve series: V5422L/E
Valve type: butterfly motorized
Medium type: water
Materials: body and disc ductile iron GGG40, disc coating DeltaMagni, shaft stainless steel 1.4021
Packing: EPDM
Protection class: IP67
Position indication: mechanical pointer
Max. delta P: 1000kPa
Angle of rotation: max. 90o
Nominal pressure: PN10
Port connection: wafer
Manual operation: with wheel
Without flanges.
DN size: 250mm
Kvs value: 5070
Torque: 250Nm
Power supply: 230Vac
Runtime: 30s
Media temp.: -10...120C

Modulating control and electrical position indication, Microswitch settings for signals values 0/2..10V, 0/4..20mA
Control input signal: 0/2..10V=; 0/4..20mA