V5329C1000

Honeywell Three-way control valve PN6, flanged connections DN15-150, V5329C/V5015A

For heating and air conditioning in closed circuit systems; hot/cold water quality VDI2035, greenhouses.
Valve series: V5329C/V5015
Valve type: 3-way mixing
Medium type: water
Materials: body cast iron GG25, trim stainless steel
Action to open: stem down
Nominal pressure: PN6
Port connection: flanges ISO7005
Flow char.: mod.equal%

20 mm
DN size: 15mm
Kvs value: 2.5
Close off pressure with 600N motor: 600kPa
Close off pressure with 1800N motor: no
Stroke: 20mm
Media temp.: 2...170C