V5329A1079
Honeywell Three-way control valve PN16, flanged connections DN 15-150, V5329A/V5050A,B
For heating and air conditioning in closed circuit systems; hot/cold water quality VDI2035, greenhouses.
Valve series: V5329A/V5050
Medium type: water
Materials: body cast iron GG25, trim stainless steel
Action to open: stem down
Nominal pressure: PN16
Port connection: flanges ISO7005
20 mm
Valve type: 3-way mixing
DN size: 65mm
Kvs value: 63
Close off pressure with 600N motor: 160kPa
Close off pressure with 1800N motor: 650kPa
Stroke: 20mm
Media temp.: 2...170C
Flow char.: mod.equal%