V5328A1039

Honeywell Two-way control valve PN16, flanged connections DN15-150, V5328A

For heating and air conditioning in closed circuit systems; hot/cold water quality VDI2035.
Valve series: V5328A
Valve type: 2-way
Medium type: steam (water)
Materials: body cast iron GG25, trim stainless steel
Action to open: stem up
Nominal pressure: PN16
Port connection: flanges ISO7005
Flow char.: mod.equal%
Models DN15..50 approved according DIN EN 14597 (up to 130 oC), with motors ML6425A, ML7425A.

20 mm
DN size: 15mm
Kvs value: 4
Close off pressure with 600N motor: 1000kPa
Close off pressure with 1800N motor: 1600kPa
Stroke: 20mm
Media temp.: 2...170C