V5078B1005

Honeywell Three-way control valve PN16, threaded connections DN15-50, V5078B

For under floor heating, heating and air conditioning; cold/hot water.
Valve series: V5078B
Valve type: 3-way mixing
Medium type: water
Materials: body red brass RG5, trim stainless steel
Action to open: stem down
Close off 180N: 1000kPa
Stroke: 6.5mm
Media temp.: 2...120C
Nominal pressure: PN16
Port connection: internal threads ISO228
Flow char.: mod.equal%
Adapter ring 0903403 must be used for mechanical interface if an optional motor actuator is used. It has to be ordered seperately.

6,5 mm
DN size: 15mm
Connection diameter: 1/2inch
Kvs value: 2.5