V5050A1140

Honeywell Three-way control valve PN25/40, flanged connections DN15-100, V5050A,B

For closed circuit heating systems, hot water quality VDI2035.
Valve series: V5050
Medium type: water
Materials: body cast steel GS-C25, trim stainless steel
Action to open: stem down
Media temp.: 2...220C
Nominal pressure: PN25/40
Port connection: flanges ISO7005
Flow char.: linear
Valve type: 3-way mixing

20 mm
DN size: 20mm
Kvs value: 6.3
Close off pressure with 600N motor: 1000kPa
Close off pressure with 1800N motor: 2500kPa
Stroke: 20mm