V5049A1508

Honeywell Two-way control valve PN40, flanged connections DN15-100, V5049A

For heating and air conditioning in closed circuit systems; hot/cold water quality VDI2035.
Valve series: V5049
Valve type: 2-way
Medium type: steam (water)
Materials: body cast steel GS-C25, trim stainless steel
Action to open: stem up
Media temp.: 2...220C
Nominal pressure: PN40
Port connection: flanges ISO7005
Flow char.: mod.equal%
Models DN15..65 approved according DIN EN 14597 (up to 130 oC), with motors ML6425A, ML7425A.

20 mm
DN size: 20mm
Kvs value: 6.3
Close off pressure with 600N motor: 1000kPa
Close off pressure with 1800N motor: 2500kPa
Stroke: 20mm