V5013R1073
Honeywell Three-way control valve PN16, threaded connections DN15-50, V5013R
For heating, ventilating and air conditioning, open circuits; hot/cold water quality VDI2035.
Valve series: V5013R
Valve type: 3-way mixing
Medium type: water
Materials: body brass, stem stainless steel, plug brass
Action to open: stem down
Stroke: 20mm
Media temp.: 2...170C
Nominal pressure: PN16
Port connection: internal threads ISO228
Flow char.: mod.equal%
20 mm
DN size: 32mm
Kvs value: 16
Close off pressure with 600N motor: 700kPa
Close off pressure with 1800N motor: 1600kPa