V5013E1105

Honeywell Three-way control valve PN16, flat sealing DN15-50, V5013E

For heating, ventilating and air conditioning, open circuits; hot/cold water quality VDI2035.
Valve series: V5013E
Valve type: 3-way mixing
Medium type: water
Materials: body brass, stem stainless steel, plug brass
Action to open: stem down
Stroke: 20mm
Media temp.: 2...170C
Nominal pressure: PN16
Port connection: ext. thread flat sealing
Flow char.: mod.equal%

20 mm
DN size: 32mm
Connection diameter: G2inch
Kvs value: 16
Close off pressure with 600N motor: 700kPa
Close off pressure with 1800N motor: 1600kPa