V5011R1026

Honeywell Two-way control valve PN16, threaded connections DN15-50, V5011R,S

For heating, ventilating and air conditioning; hot/cold water quality VDI2035.
Valve series: V5011R/S
Valve type: 2-way
Materials: body brass, stem stainless steel; plug brass or stainless steel
Action to open: stem up
Stroke: 20mm
Media temp.: 2...170C
Nominal pressure: PN16
Port connection: internal threads ISO228
Flow char.: mod.equal%

20 mm, plug brass
Medium type: water
DN size: 15mm
Kvs value: 1.6
Close off pressure with 600N motor: 1600kPa
Close off pressure with 1800N motor: no