V5011E1165

Honeywell Two-way control valve PN16, external threaded connections DN15-50, V5011E

For heating, ventilating and air conditioning, domestic hot water, open circuits; hot/cold water quality VDI2035.
Valve type: 2-way
Materials: body brass, stem stainless steel; plug brass
Action to open: stem up
Stroke: 20mm
Media temp.: 2...170C
Nominal pressure: PN16
Port connection: ext. thread flat sealing
Flow char.: mod.equal%
Medium type: water

20 mm
DN size: 15mm
Connection diameter: G1 1/8inch
Kvs value: 0.63
Close off pressure with 600N motor: 1600kPa
Close off pressure with 1800N motor: no