T7560C1006

Honeywell Wall module with temperature NTC20k sensor, and R.H. sensor

Temperature element: NTC20k
Temperature range: 10...40C
R.H. range: 5...90%rh
R.H. sensing element: capacitive
R.H. output signal: 0..10V=
Power supply: 24Vacdc
Mounting place: internal wall
Housing (HxWxD): 104mm|99mm|30mm
Wiring terminals: 5