STW1

Honeywell Safety limiting thermostat, hand reset, large range (STW1)

Sealing pipe thermostat with well.
IP class: IP54
Housing material: Aluminium diecasting with plastic cover
Ambient temperature: 0...80C
Switch function/capacity: SPDT 230 Vac, 10 A
Certificates: TUEV-approval STW(STB)894 S
Fixed switching differential approx. 4% of setpoint value.
Thermostat application: immersion tube thermostat
Reset function: automatic reset
Setpoint device: inside
Temp. setpoint range: 20...150C
Mounting place: in pipe
Immersion depth: 150mm
Immersion well material: red brass, nickel plated
Immersion well thread: R1/2"
Max. perm. temp. at sensor: 175C