STB+TR

Honeywell Safety limiting thermostat with setpoint knob, shut-off (STBTR)

Sealing pipe thermostat with well.
For safety temperature control, and in addition high temperature shut-off functionality.
IP class: IP54
Housing material: Aluminium diecasting with plastic cover
Ambient temperature: 0...80C
Switch function/capacity: safety control switch SPDT 230 Vac, 10 A; shut-off temperature switch SPST 230 Vac, 10 A
Immersion depth: 150mm
Certificates: TUEV-approval TR/STB 900
Safety control switching differential approx. 4% of setpoint value. Shut-off temperature: 30..110 oC adjustable.
Thermostat application: immersion tube therm. + controller
Reset function: reset button
Setpoint device: inside+outside
Temp. setpoint range: 30/30...110/110C
Mounting place: in pipe
Immersion well material: red brass, nickel plated
Immersion well thread: R1/2"
Max. perm. temp. at sensor: 130C