SFI-100-1B65

Honeywell Strap-on temperature transmitter, 4..20mA

Strap diameter maximum 110 mm.
Housing (HxWxD): 56mm|81mm|40mm
Mounting place: strap on pipe
Wiring terminals: 3
Power supply: 24Vacdc
Humidity 5..95 %rh, non condensing.
IP class: IP65
Temperature range: 0...50C
Output Signal: 4..20mA: Temperature