SF20-B54

Honeywell Strap-on temperature sensor, NTC

Strap diameter maximum 110 mm.
Temperature range: -30...110C
Housing (HxWxD): 56mm|81mm|40mm
Mounting place: strap on pipe
Wiring terminals: 2


Temperature element: NTC20k
IP class: IP54