S6065A1003
Honeywell Paddle flow switches for liquid (S6065)
The flow switches are designed for monitoring flow rates in pipes employed in HVAC applications.
For monitoring flow in water, oil, cooling circuits, and lubrication systems.
Switch function/capacity: SPDT, capacity 250Vac, 15(8) A
Setpoint device: screw
Sensing element: paddle
Flow setpoint range: 0.6...165 m3/h pipe size dependent
Outputs: 1xSPDT
Mounting place: in pipe
Immersion depth: paddle dependent, 25..300mm
IP class: IP65
Media temp.: -40...120C
Medium type: liquid
Max. pressure: 11bar