S6040A1003
Honeywell Paddle flow switches for air (S6040)
The flow switches are designed for monitoring flow rates in pipes and ducts employed in HVAC applications.
For monitoring flow of non-aggressive gases in air ducts of air conditioning systems and air treatment systems.
Switch function/capacity: SPDT, capacity 250 Vac, 15(8) A
Setpoint device: screw
Sensing element: paddle
Flow setpoint range: 2.5...9.2 m/s
Outputs: 1xSPDT
Mounting place: air duct
Immersion depth: 175mm
IP class: IP65
Medium type: air
Max. pressure: 0.25bar
Media temp.: -40...85C