S0324-2POS-SW1

Honeywell Damper and VBG ball valve actuator 3/5 Nm, SmartAct springreturn

Direct-coupled actuator with self-centering shaft adapter.
For the operation of quarter-turn air dampers in safety related applications requiring springreturn fail-safe operation (e.g. frost protection).
For VBG ball valves
Protection class: IP54
Position indication: rotational angle scales 0..90o, 90..0o
End switch function/capacity: models with 1 SPDT switch 250 V, 8 (5) A; adjustable setting between 0o and 95o
Shaft mounting: for round shafts 9..16 mm; square shafts 6..13 mm
Rotation direction selectable by flipping the actuator 180o around its vertical axis.
Actuator supplied with complete package mounting parts.
Removable wiring box, without cable gland (M20x1,5).
Durable plastic housing with built-in mechanical end-limits.
Spring return: yes
Manual operation: no
Spring return timing: 25s


Supply voltage: 24 Vac/dc
Control input signal: 2-pt
End switches: 1
Position feedback: no
Runtime: 45s
Torque: 3Nm
Damper area: 0.6m2