RF20

Honeywell Room temperature sensor, NTC20k

IP class: IP30
Temperature element: NTC20k
Temperature range: 10...40C
Mounting place: internal wall
Housing (HxWxD): 104mm|99mm|30mm
Wiring terminals: 2