DRF20-S

Honeywell Room temperature sensor, NTC20k

Protection class: IP30
Temperature range: 10...40C
Mounting place: internal wall
Housing (HxWxD): 104mm|99mm|30mm


Temperature element: 2 x NTC20k
Wiring terminals: 3