PTU10

Honeywell Pressure Transmitter for gas and liquid (PT)

The PT-Pressure Transmitters are suitable for measuring the relative pressures in liquid and gaseous media. The parameter "pressure" is converted into an analog voltage signal.
Typical areas of application include:
Compressors
Refrigeration and HVAC/R
Variable-frequency drives
Electrical connection: Plug DIN EN 175301
Medium type: liquid or gas
Kind of pressure: overpressure, relative
Sensing element material: Stainless Steel
Media temp.: -30...125C
Pressure connection: G1/2"
IP class: IP65

3-wire-system, output signal 0-10 V, Power Supply: 24VAC/DC +/-10%
Pressure range: 0...10bar
Max. pressure: 30bar
Output Signal: 0..10V
Supply voltage: 24 Vac/dc
Wiring system: 3-wire