PTHDB0012A2

Honeywell Electronic Differential Pressure transmitter for gas and liquid (Smart SN DIFF)

Electronic Differential Pressure Transmitters are microprocessor-controlled pressure measurement devices for a differential pressure range of 0 ... 20 bar. They are suitable for an extremely wide range of applications, including the precision recording and monitoring of system pressure. They come complete with an angled M12X1 plug and are mounted directly to the pipe via two G1/4" internal thread connections.
Features:
Adjustable attenuation filter
LCD graphical display (Human-Machine-Interface models, only) can be swiveled for better readability; display can be rotated in 90o steps by software for better readability; HMI can be freely swiveled 310o
Self-monitoring electronics
Medium type: liquid or gas
Kind of pressure: differential pressure, relative
Sensing element material: Stainless Steel
Media temp.: -20...80C

Pressure Transmitter with HMI (2-wire)
Pressure range: 0...1bar
Max. pressure: 2bar
IP class: IP65
Ambient temperature: -20...70C
Output Signal: 4..20mA
Supply voltage: 24 Vdc
Wiring system: 2-wire
Display: yes