PSHRB0041

Honeywell Electronic Pressure switch for gas and liquid (Smart DCM)

Electronic Pressure Switches are microprocessor-controlled pressure measurement devices for relative pressures. They are suitable for an extremely wide range of applications, including the precision recording, monitoring, and control of system pressure.
Features:
Open-collector
Configurable as min./max/window monitor
Adjustable drop-in/drop-out delay
Hysteresis defined by set-point and reset-point
Baclit LCD graphical display (Human-Machine-Interface models, only) can be swiveled for better readability; display can be rotated in 90o steps by software
Media temp.: -20...80C
Sensing element material: Stainless Steel
Kind of pressure: overpressure, relative
Power supply: 24Vdc
Medium type: liquid or gas
Max. pressure: 8bar
IP class: IP65
Ambient temperature: -20...70C
Pressure adjustment range: 0...4bar