PSHDB0032

Honeywell Electronic Differential Pressure Switches for gas and liquid (Smart DCM DIFF)

Electronic Differential Pressure Switches are microprocessor-controlled pressure measurement devices for a differential pressure range of 0 ... 20 bar. They are suitable for an extremely wide range of applications, including the precision recording, monitoring and control of system pressure. They come complete with an angled M12X1 plug and are mounted directly to the pipe via two G1/4" internal thread connections.
Features:
Open-collector
Configurable as min./max./window monitor
LCD graphical display (Human-Machine-Interface models, only) can be swiveled for better readability; display can be rotated in 90o steps by software for better readability; HMI can be freely swiveled 310o
Self-monitoring electronics
Adjustable drop-in/drop-out delay
Media temp.: -20...80C
Sensing element material: Stainless Steel
Kind of pressure: differential pressure, relative
Power supply: 24Vdc
Medium type: liquid or gas
IP class: IP65
Ambient temperature: -20...70C

Pressure Swith HMI
Max. pressure: 9bar
Pressure adjustment range: 0...3bar