SIN-0032-5-0-P

Honeywell Parts and accessories for inverters

Honeywell inverter inputs/outputs can be easily configured by adding or changing option cards. These option boards are designed to easy installation even on the site and are automatically identified by the inverter software.

NXL/NXS Sine-wave output filters 380-500V, IP00 Selection to be done so that the nominal current of the inverter cannot exceed the nominal current of the filter
Product description: Filter for Nominal current of 32 A (40oC), 28 A (50oC)
HVAC400: yes
NXL HVAC: yes
NXS: yes
HVAC232/402: no