NX-FAN-INT-FR9-1

Honeywell Parts and accessories for inverters

Honeywell inverter inputs/outputs can be easily configured by adding or changing option cards. These option boards are designed to easy installation even on the site and are automatically identified by the inverter software.

NX Cooling Fans
Product description: NXS drives, internal fan, 52 mm, frame size 9, power 132 - 160 kW
HVAC400: no
NXL HVAC: yes
NXS: no
HVAC232/402: no