HVACDOORKIT
Honeywell Parts and accessories for inverters
Honeywell inverter inputs/outputs can be easily configured by adding or changing option cards. These option boards are designed to easy installation even on the site and are automatically identified by the inverter software.
Display panel kits
Product description: HVAC232/402 door installation set including 2m cable and display
HVAC400: no
NXL HVAC: no
NXS: no
HVAC232/402: yes