P100-100

Honeywell Immersion probe temperature sensor, stainless steel (P)

The temperature sensors have parts in contact with the medium made of stainless steel (1.4571 / 316Ti). The temperature is sensed by a Pt100 resistance thermometer confirming to EN 60 751. The sensor is connected in a 3-wire circuit. The Pt100 resistance thermometers are suitable for use in the temperature range of - 50 ... +400 degrees C.
Sensor as per EN60751: PT100, Class A, 3-wire
Process Connection: G1/2"
Material: Tube: high-grade steel 1.4571
Electrical connection: screw terminals
Ambient temperature: -20...100C
Max. pressure: 100bar
Temperature range: -50...400C
IP class: IP67
Temperature element: Pt100
Mounting place: in well
Immersion depth: 100mm