N2024-SW2

Honeywell Damper and VBF ball valve actuator 20/34 Nm, SmartAct

Direct-coupled actuator with self-centering shaft adapter.
Actuators can be used for:
air dampers, air handlers, ventilation flaps, louvers and VAV-units
VBF ball valves (direct mounting)
Protection class: IP54
Position indication: rotational angle scales 0..90o, 90..0o
End switch function/capacity: SPDT switch 230V, 5 (3) A for models with end switch
Shaft mounting: for round shafts 10..27 mm; square shafts 10..18 mm
Rotation direction selectable by switch.
When power is removed, the actuator remains in position.
Removable wiring box, with cable gland M20x1,5 1/2" NPT.
Actuator supplied with complete package mounting parts.
For modulating control models: Control input signal can be voltage or current.
For modulating control models: Autoadapt dipswitch. With this function the full span of the control input signal will be used for the applicable angle or rotation.
Manual operation: yes

For damper area of 4 square meters
Supply voltage: 24 Vac
Control input signal: 2/3-pt
Built in rotation limiter: yes
End switches: 2
Position feedback: no
Runtime: 110s
Torque: 20Nm
Damper area: 4m2