N05010-SW2

Honeywell Damper and VBG/VBF ball valve actuator 5/10 Nm, SmartAct

Direct coupled actuators for air dampers, ventilation flaps, louvers and VAV-units.
Actuators can also be used with VBG/VBF ball valves.
Protection class: IP54
End switch function/capacity: SPDT switch 230 V, 5(3) A for models with end switch
Shaft mounting: for round shafts 8..16 mm; square shafts 6..13 mm
Removable wiring box, with cable gland M20x1,5 1/2" NPT.
Rotation direction selectable by switch.
Adjustable mechanical end limits included.
Built in rotation limiter: yes
Manual operation: yes

For damper area of 1 square meter
Supply voltage: 24 Vac/dc
Control input signal: 0/2..10V=;2/3-pt
End switches: 2
Position feedback: 0/2..10V=
Runtime: 90/110s
Torque: 5Nm
Damper area: 1m2