M400-AG

Honeywell Actuator thermoelectric for zone control 2,5/6,5 mm 90 N, Smart-T

Electrical actuator on/off control, and PWM control.
Protection class: IP44
Position indication: with red indicator
End switch function/capacity: SPST, capacity 5(3) A; contact closes at power on
Stem force: 90N
Control input signal: 2-pt
Actuator supplied with mounting clip (MT-CLIP) and M30 x 1,5 adapter (MT-ADAPT-HW).
Other adapters on request.
Other cable length, or special connectors, on request.
Effective stroke for valves 2,5/6,5 mm; maximum stroke 4/8 mm.
Fits to closing dimension 11,5 +/- 0,3 mm

2,5 mm; 100 N
Supply voltage: 24 Vac
Power loss action: stem extends
Stroke: 2.5mm
End switches: 1
Runtime: 5min
Initial current: 0.25A
Cable length: 1m