MP953D5025
Honeywell Pneumatic actuator, MP953
Pneumatic actuator for valves in heating and air conditioning systems.
Actuators are suitable for valve series: V5011, V5013, V5015, V5049, V5050, V5016, V5025, V5328, V5329.
Protection class: IP54
Action: direct or reverse acting
Max. operating pressure: 140kPa
Rolling diaphragm
Max. safe air pressure: 172kPa
20 mm
Adjustable start point: no
Positioner: no
Stroke: 20mm
Effective diaphragm area: 254cm2
Action actuator stem: retracts
Max. ambient temperature: 120C
Pressure range: 27.6...75.9kPa