MP913C1074

Honeywell Pneumatic damper actuator with shaft connection, MP913

Pneumatic actuator for a damper that controls the volume of air in induction units, mixing boxes, and variable volume systems.
Max. operating pressure: 140kPa
Air connection: metal barb type slip-on connector for 6 x 1 mm or 1/4" O.D. polyethylene tube
Shaft connection thread M10
Rolling diaphragm
Max. safe air pressure: 200kPa
Ambient temperature: -30...70C
Pressure range: 21...91kPa


Stroke: 70mm
Effective diaphragm area: 45cm2
Net force at 0 kPa pressure: 80N
Net force at 125 kPa pressure: 145N