MP904D1057

Honeywell Pneumatic damper actuator, MP904

Pneumatic actuator for a damper that controls the volume of air in heating, cooling or ventilation systems.
Max. operating pressure: 140kPa
Air connection: barb fitting for 6 mm 1/4" polyethylene tubing
Pressure operating range for MP904A,C models field adjustable for 3 spans.
Max. safe air pressure: 210kPa
Stroke: 90mm


Positioner: no
Effective diaphragm area: 65cm2
Net force at 0 kPa pressure: 110N
Net force at 140 kPa pressure: 250N
Ambient temperature: -30...90C
Pressure range: 21...91kPa