ML8824A1820
Honeywell Actuator 0/10 Vdc, 20/38 mm 600/1800 N, ML8824
Electrical actuator modulating control, for valve series: V5011, V5013, V5016A, V5025, V5049, V5050, V5328, V5329.
Protection class: IP54
Position feedback: 0..10V=
End switches: optional
Supply voltage: 24 Vac/dc
Control input signal: 0/2..10V=; 0/4..20mA
Manual operation: yes
Spring return: no
20 mm
Stem force: 1800N
Stroke: 20mm
Runtime: 40/60s